??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23010.0182 Nut for T-slots
HELP_VARIABLE
Company
Halder
Description
EH 23010. - Nuts for T-slots, DIN 508
Bill of material
23010.0182 Nut for T-slots
BESTNR
Ref. No.
23010.0182
AUS
Version
Quality 10
D
Thread
M16
N
T-slot size
18 mm
A
17.6 mm
E
28 mm
H
20.0 mm
K
10 mm
DFT
for T-nuts DIN 650
18 mm
PRF
Test load according to DIN 508 F min.
128.0 N*10^3
G
Weight
68.0 g
Embedded user actions